Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Applications for BERTs and Pulse Pattern Generators

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Software Products

  • Photo of ParBERT and PCI Express DUT N5990A Automated Compliance and Device Characterization Tests 

    N5990A Automated Compliance and Device Characterization Tests

    The Keysight partner BitifEye Digitial Test Solutions provides unique expertise in digital testing

  • no image available M8070A System Software for M8000 Series of BER Test Solutions 

    M8070A System Software for M8000 Series of BER Test Solutions

    • System Software for J-BERT M8020A
    • Graphical user interface
    • Remote control

Related Products & Solutions

  • no image available M8000 Series 

    M8000 Series

    • Highly integrated BERT
    • Scalable and expandable
    • Accurate and reliable results

  • M8190A M8190A 12 GSa/s Arbitrary Waveform Generator 

    M8190A 12 GSa/s Arbitrary Waveform Generator

    • A Keysight AWG
    • The source of greater fidelity
    • Delivers high resolution and wide bandwidth simultaneously

  • no image available M8195A 65 GSa/s Arbitrary Waveform Generator 

    M8195A 65 GSa/s Arbitrary Waveform Generator

    • Go where you have never been able to test before: in speed, in bandwidth, and in channel density
    • Flexible signal generation at up to 32 Gbaud
    • Clean and distorted signal to stress the device to the limits

  • no image available M8196A 92 GSa/s Arbitrary Waveform Generators 

    M8196A 92 GSa/s Arbitrary Waveform Generators

    • New Arbitrary Waveform Generator with the highest sample rate in the market
    • Flexible signal generation at up to 64 GBaud
    • High channel density: 1, 2 or 4 channels per AXIe module (number of channels is software upgradeable)

  • no image available Pulse Generator Products 

    Pulse Generator Products

    • Most comprehensive portfolio in the industry
    • For all products concerning digital & analog waveforms and data signals
    • Frequency range: 1 mHz to 12.5 Gb/s
    • Output amplitude range: 50 mV to 100 V

  • no image available 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe 

    86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe

    • DC to >90 GHz wideband sampling scopes
    • 2 mainframes, 48 available modules and accessories
    • The industry standard for analysis of optical communication signals
    • Modular platform allows optical electrical, TDR/TDT and S-parameter measurements

  • 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe 86100D-9FP PAM-N Analysis Software for 86100D DCA-X Oscilloscopes 

    86100D-9FP PAM-N Analysis Software for 86100D DCA-X Oscilloscopes

    • Comprehensive analysis of Pulse Amplitude Modulation (PAM-4) signals
    • Electrical and optical signals
    • Eye width, eye height, eye skew
    • Level amplitude, level noise, level skew
    • Linearity measurements and more
       

Related Industries & Technologies