Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Optical Transceiver Testing for Manufacturing

Product Status: Discontinued | Currently Supported
This product is no longer available

A replacement for this product is available:

Related Products & Solutions

  • Agilent J-BERT N4903A Serial High-Performance BERT N4903A High-Performance Serial BERT with complete jitter tolerance testing [Obsolete] 

    N4903A High-Performance Serial BERT with complete jitter tolerance testing [Obsolete]

    Smartest Characterization of serial gigabit devices Complete jitter tolerance test of receivers up to 7 Gb/s and 12.5 Gb/s.

  • J-BERT N4903B high-performance serial BERT N4903B J-BERT high-performance serial BERT up to 7 Gb/s and 12.5 Gb/s with complete jitter tolerance [Discontinued] 

    N4903B J-BERT high-performance serial BERT up to 7 Gb/s and 12.5 Gb/s with complete jitter tolerance [Discontinued]

    • Data rates 150Mb/s to 7Gb/s or to 12.5Gb/s pattern generator and error detector
    • >0.5UI calibrated, compliant and integrated jitter injection
    • Built-in clock data recovery
    • 2 adjustable data outputs with independent PRBS

  • N5980A 3.125 Gb/s Manufacturing Serial BERT N5980A Manufacturing Serial BERT [Discontinued] 

    N5980A Manufacturing Serial BERT [Discontinued]

    • Dramatically simplified transceiver measurements via the one page graphical user interface
    • Standard measurements at fixed rates between 125 Mb/s and 3.125 Gb/s
    • Optical and electrical error injection
    • Analysis of gated Bit-Error-Ratio
    • Flexible connections to the device under test

  • Agilent N2101B PXIT 10.7 Gb/s BERT N2101B PXIT Bit Error Ratio Tester [Discontinued] 

    N2101B PXIT Bit Error Ratio Tester [Discontinued]

    • Single instrument 3-slot wide PXI card containing pattern generation with error detection
    • Bit error display over time
    • Easily combined with DCA, Synthesizer, Pattern Generator or multiple BERT modules
    • Automatic clock data align
    • Jitter Bathtub display

  • N4906B N4906B Serial BERT [Discontinued] 

    N4906B Serial BERT [Discontinued]

    • 3.6 Gb/s or 12.5 Gb/s pattern generator and error detector
    • Excellent precision and sensitivity for accurate measurements
    • Fast bit synchronization on bursted pattern
    • Small form factor to save bench and rack space
    • Intuitive user interface

  • PXIT N2100B Digital Communications Analyzer with option 300 N2100B PXIT Digital Communications Analyzer [Discontinued] 

    N2100B PXIT Digital Communications Analyzer [Discontinued]

    The N2100B PXIT 10.3 Gb/s Digital Communications Analyzer is a 4-slot module that performs accurate eye diagram analysis to characterize the quality of transmitters from 155Mb/s to 10.3125 Gb/s.

  • 86105B 15 GHz Optical and 20 GHz Electrical Plug-In Module 86105B 15 GHz optical / 20 GHz electrical module [Obsolete] 

    86105B 15 GHz optical / 20 GHz electrical module [Obsolete]

    The 86105B lets you perform transmitter compliance tests of multiple technologies and line rates with a single module.

  • no image available 86105C 9 GHz Optical/20 GHz Electrical Sampling Module, 750 to 1650 nm-SMF and MMF 

    86105C 9 GHz Optical/20 GHz Electrical Sampling Module, 750 to 1650 nm-SMF and MMF

    The 86105C Infiniium DCA-J plug-in module offers unprecedented wavelength and optical filter coverage for SONET/SDH and datacom/enterprise technologies up to 11.3 Gb/s.

  • Agilent 86106B 28 GHz Optical/40 GHz Electrical Plug-in Module 86106B 28 GHz optical / 40 GHz electrical module, 1000-1600 nm (SMF only) [Obsolete] 

    86106B 28 GHz optical / 40 GHz electrical module, 1000-1600 nm (SMF only) [Obsolete]

    The Keysight 86106B has an integrated, calibrated optical channel with a built-in OC-192/STM-64 filter that can be switched in for a standards-base transmitter compliance test.

  • 86116B 65 GHz Optical / 80 GHz Elec. Plug-In Module 86116B 65 GHz optical / 80 GHz electrical module [Obsolete] 

    86116B 65 GHz optical / 80 GHz electrical module [Obsolete]

    The 86116B represents one of the fastest solutions available for measuring high-speed communication signals.

  • no image available 86116C 40 to 65 GHz Optical and 80 GHz Electrical Plug-in Modules 

    86116C 40 to 65 GHz Optical and 80 GHz Electrical Plug-in Modules

    The Keysight 86116C 65 GHz Optical and 80 GHz Electrical plug-in module provides accurate analysis of both optical and electrical 40 Gb/s waveforms.

  • no image available 83496B Optical/Electrical Clock Recovery Module With Phase Noise Analysis [Discontinued] 

    83496B Optical/Electrical Clock Recovery Module With Phase Noise Analysis [Discontinued]

    The 83496B Clock Recovery Module with Phase Noise Analysis provides increased eye-mask and jitter measurement accuracy with breakthrough performance in clock recovery circuitry.

  • 81490A Reference Transmitter LMS module 81490A Reference Transmitter for Optical Receiver Stress Test 

    81490A Reference Transmitter for Optical Receiver Stress Test

    The 81490A electro-optical transmitter is optimized for IEEE 802.3ae-LR, ER compliance test. A modulation bandwidth of up to 35 GHz extents the application to create arbitrarily modulated optical signals.

  • 81490A Reference Transmitter LMS module 81491A Reference Transmitter 

    81491A Reference Transmitter

    Keysight's 81491A Reference Transmitter is designed to offer excellent eye quality for NRZ and PAM4 signals at baud-rates up to 32Gbaud and can serve as universal E/O converter.

  • 81570A Variable Optical Attenuator Module 81570A Variable Optical Attenuator Module with Straight Interface 

    81570A Variable Optical Attenuator Module with Straight Interface

    The Keysight 81570A feature excellent wavelength flatness and can handle high input power levels.

  • 81571A Variable Optical Attenuator Module 81571A Variable Optical Attenuator Module with Angled Interface 

    81571A Variable Optical Attenuator Module with Angled Interface

    The Keysight 81571A feature excellent wavelength flatness and can handle high input power levels.

  • 81576A Variable Optical Attenuator Modules 81576A Variable Optical Attenuator Modules with Power Control and Straight Interface 

    81576A Variable Optical Attenuator Modules with Power Control and Straight Interface

    The Keysight 81576A features excellent wavelength flatness and can handle high input power levels. Additionally, the 81576A features a power control to set the output power level of the attenuator.

  • 81577A Variable Optical Attenuator Modules 81577A Variable Optical Attenuator Modules with Power Control and Angled Interface 

    81577A Variable Optical Attenuator Modules with Power Control and Angled Interface

    The Keysight 81577A features excellent wavelength flatness and can handle high input power levels. Additionally, the 81577A features a power control to set the output power level of the attenuator.

  • 81578A Variable Optical Attenuator Module 81578A Variable Optical Attenuator Module for Multimode Fiber Applications 

    81578A Variable Optical Attenuator Module for Multimode Fiber Applications

    The Keysight 81578A is designed for 50um and 62.5um multimode fiber applications. It features excellent wavelength flatness and can handle input power levels up to +27dBm.

  • 81591B 1x2 Optical Switch Module 81591B 1x2 Optical Switch Module [Obsolete] 

    81591B 1x2 Optical Switch Module [Obsolete]

    Optical Switch modules for SM/MM fiber based signals

  • 81594B 2x2 Optical Switch Module 81594B 2x2 Optical Switch Module [Obsolete] 

    81594B 2x2 Optical Switch Module [Obsolete]

    Optical Switch modules for SM/MM fiber based signals

  • 8159xB 81595B 1x4 Optical Switch Module 

    81595B 1x4 Optical Switch Module

    Optical Switch modules for SM/MM fiber based signals

  • Agilent 8163A Product 8163A Lightwave Multimeter System [Obsolete] 

    8163A Lightwave Multimeter System [Obsolete]

    The Keysight 8163A lightwave multimeter is a basic measurement tool that provides flexible modular configuration and easy control of test solutions.

  • Agilent 8163B Product 8163B Lightwave Multimeter 

    8163B Lightwave Multimeter

    The Keysight Technologies 8163B lightwave multimeter consist of 2 compact module slots and a graphical interface. Update: remote programming can now use the LAN or GPIB interface.

  • Agilent 8164A Product 8164A Lightwave Measurement System [Obsolete] 

    8164A Lightwave Measurement System [Obsolete]

    This product has been replaced by the Keysight 8164B lightwave measurement system.