Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

E6717B UMTS Lab Application Suite

Product Status: Obsolete | View Service Options
This product is no longer available

Key Features & Specifications

  • Includes GSM/GPRS/EGPRS, W-CDMA Lab Applications, and Fast Switching capability
  • Saves 15% over individual purchase of lab applications
  • Simplifies ordering

Description

A collection of 8960 lab applications that gives developers of UMTS wireless devices the tools they need to verify new designs. A powerful suite of lab applications providing R&D developers with leading edge tools needed for today's multi-format wireless device development at a significant cost savings. The E6717B UMTS Lab Application Suite supports equipment using GSM, GPRS, EGPRS and W-CDMA technologies. These lab applications in the E6717B suite work with the E5515 test set, creating a complete Network in a Box that allows you to test wireless devices under life-like application environments -- using just one test device.

The E6717B consists of the following products: