Here’s the page we think you wanted. See search results instead:


Contact an Expert

6545A-J05 Special Order Power Supply, 150V, 1.2A

Product Status: Discontinued | Currently Supported
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

Output Ratings

  • Output Voltage: 0 to150 V
  • Output Current (40° C): 0 to 1.2 A
  • Maximum Current (50° C/55° C): 1.08 A/1.02 A

Programming Accuracy at 25°C ±5°C

  • Voltage 0.06% + 65 mV
  • Current 0.15% + 1.7 mA

Ripple & Noise from 20 Hz to 20 MHz

  • Voltage rms: 900 µV
  • Peak-to-Peak: 9 mV
  • Current rms: 1 mA


Keysight high performance DC power supplies offer speed and accuracy for test optimization. The single output, 200 W, 6541A-6545A provide front panel and analog control of output voltage and current; fast, low-noise outputs; fan-speed control to minimize acoustic noise; and protection features to ensure DUT safety.

The Keysight 180W, GPIB, single output 6645A-J05is a versatile programmable supply designed to maximize test throughput during design verification or on the production line, and is fully programmable to help reduce test time through a variety of automated capabilities.