Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

6544A-J09 Special Order Power Supply, 70V, 3A

Product Status: Discontinued | Currently Supported
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

Output Ratings

  • Output Voltage: 0 to 70 V
  • Output Current (40° C): 0 to 3 A
  • Maximum Current (50° C/55° C): 2.7 A/2.55 A

Programming Accuracy at 25°C ±5°C

  • Voltage 0.06% + 31 mV
  • Current 0.15% + 4.1 mA

Ripple & Noise from 20 Hz to 20 MHz

  • Voltage rms: 600 µV
  • Peak-to-Peak: 6 mV
  • Current rms: 1.5 mA

Description

Keysight high performance DC power supplies offer speed and accuracy for test optimization. The single output, 200 W, 6541A-6545A provide front panel and analog control of output voltage and current; fast, low-noise outputs; fan-speed control to minimize acoustic noise; and protection features to ensure DUT safety.

The Keysight 210W, no interface, single output 6544A-J09 is a reliable supply with clean output to ensure accurate measurements, and offers the right mix of performance and functionality for general purpose applications on the bench or in analog-controlled systems.