Here’s the page we think you wanted. See search results instead:


Contact an Expert

Starting From US$ 2,713

Typical Configuration  

Typical Configuration

N5742A DC Power Supply 8V, 90A, 720W; GPIB, LAN, USB, LXI

  • N5742A-903 Power cord - United States and Canada - 120V
  • R-51B-001-Z Return to Keysight Warranty - 3 years


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Output Ratings

  • Voltage: 8 V
  • Current: 90 A
  • Power: 720 W



Keysight basic DC power supplies offer essential features for a tight budget. The single output, 720W N5742A provides universal AC input, GPIB, LAN, USB, LXI compliance, and analog/resistance control of output voltage and current. It delivers solid performance and a variety of basic and enhanced capabilities in a compact 1U package.

BenchVue software enabled: Do more with your PC and instrument together, no programming required. Easily control your power supplies to set parameters and quickly build automated tests on your PC.