Here’s the page we think you wanted. See search results instead:


Contact an Expert

6655A-J05 Special Order Power Supply, 150V, 3.2A

Sold By:

Starting From US$ 397

Typical Configuration  

Typical Configuration

6655A DC power supply, 0-120 V, 0-4 A, 480 W. GPIB

  • 6655A-J05 Voltage increased to 150 V, current reduced to 3.2 A; 480 Watts
  • 6655A-120 104-127VAC operation, 50/60Hz
  • R-51B-001-Z Return to Keysight Warranty - 3 years


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Output Ratings

  • Output voltage: 0 to 150 V
  • Output current (40°C): 0 to 3.2 A
  • Maximum current (50°C/55°C): 2.88 A/2.72 A

Programming Accuracy at 25°C ±5°C

  • Voltage 0.06% + 64 mV
  • Current 0.15% + 3.5 mA

Ripple & Noise from 20 Hz to 20 MHz

  • Voltage rms: 800 µV
  • Peak-to-Peak: 8 mV
  • Current rms: 2 mA


Keysight high performance DC power supplies offer speed and accuracy for test optimization. The single output, 500W GPIB 665x series provide fast, low-noise outputs; analog control of output voltage and current; and fan-speed control to minimize acoustic noise.

The Keysight 480W, single output 6655A-J05 is a fast and flexible power supply or automated testing, and is designed to increase test throughput with fast up- and downprogramming times.