Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

6655A DC Power Supply, 0-120 V, 0-4 A, 480 W, GPIB

Product Status: Discontinued | Currently Supported
This product is no longer available

A replacement for this product is available:

Configure

1CM003A
Rackmount Flange Kit 132.6mm H (3U) - Two Flange Brackets 

Rackmount Flange Kit 132.6mm H (3U) - Two Flange Brackets

1CM003A
Two flange brackets
1CP002A
Rackmount Flange and Handle Kit 132.6mm H (3U) - Two Brackets and Front Handles 

Rackmount Flange and Handle Kit 132.6mm H (3U) - Two Brackets and Front Handles

1CP002A
Two brackets and front handles

Related Products & Solutions

  • Agilent 6650 Series Power Supply 6655A-J05 Special Order Power Supply, 150V, 3.2A [Discontinued] 

    6655A-J05 Special Order Power Supply, 150V, 3.2A [Discontinued]

  • Agilent 6650 Series Power Supply 6655A-J10 Special Order Power Supply, 156V, 3A [Discontinued] 

    6655A-J10 Special Order Power Supply, 156V, 3A [Discontinued]

  • no image available Test Code Development 

    Test Code Development

    Software development for automated engineering and manufacturing test systems...

  • no image available Test Data Management 

    Test Data Management

    Structured and organized storage of test data and test results provides easy access for further analysis and reporting...