Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

6654A-J12 Special Order Power Supply 80V, 6A

Product Status: Discontinued | Currently Supported
This product is no longer available

Key Features & Specifications

Output Ratings

  • Output voltage: 0 to 80 V
  • Output current (40°C): 0 to 6 A
  • Maximum current (50°C/55°C): 5.4 A/5.1 A

Programming Accuracy at 25°C ±5°C

  • Voltage: 0.06% + 35 mV
  • Current: 0.15% + 7 mA

Ripple & Noise from 20 Hz to 20 MHz

  • Voltage rms: 700 µV
  • Peak-to-Peak: 7 mV
  • Current rms: 3 mA

Description

Keysight high performance DC power supplies offer speed and accuracy for test optimization. The single output, 500W GPIB 665x series provide fast, low-noise outputs; analog control of output voltage and current; and fan-speed control to minimize acoustic noise.

The Keysight 480W, single output 6654A-J12 is a fast and flexible power supply or automated testing, and is designed to increase test throughput with fast up- and downprogramming times.