Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

6654A-J04 Special Order Power Supply, 70V, 7.5A

Sold By:
Product will be discontinued: 30 November 2018

Base Price Rs 29,233

Typical Configuration  

Typical Configuration

6654A DC power supply, 0-60 V, 0-9 A, 540 W. GPIB

  • 6654A-J04 Voltage increased to 70 V, current reduced to 7.5 A; 525 Watts
  • 6654A-240 209-254VAC operation, 50/60Hz
  • R-51B-001-Z Return to Keysight Warranty - 3 years

Configure

Prices for: India

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

Output Ratings

  • Output voltage: 0 to 70 V
  • Output current (40°C): 0 to 7.5 A
  • Maximum current (50°C/55°C): 6.75 A/6.37 A

Programming Accuracy at 25°C ±5°C

  • Voltage 0.06% + 30 mV
  • Current 0.15% + 7 mA

Ripple & Noise from 20 Hz to 20 MHz

  • Voltage rms: 600 µV
  • Peak-to-Peak: 6 mV
  • Current rms: 7 mA

Description

Keysight high performance DC power supplies offer speed and accuracy for test optimization. The single output, 50 W GPIB 665x series provide fast, low-noise outputs; analog control of output voltage and current; and fan-speed control to minimize acoustic noise.

The Keysight 525W, single output 6654A-J04 is a fast and flexible power supply or automated testing, and is designed to increase test throughput with fast up- and downprogramming times.