Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

6653A-J17 Special Order Power Supply, 30V, 17.5A

Sold By:
Product will be discontinued: 30 November 2018

Starting From US$ 407

Typical Configuration  

Typical Configuration

6653A DC power supply, 0-35 V, 0-15 A, 525 W. GPIB

  • 6653A-J17 Current increased to 17.5 A, voltage reduced to 30 V; 525 Watts
  • 6653A-120 104-127VAC operation, 50/60Hz
  • R-51B-001-Z Return to Keysight Warranty - 3 years

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Output Ratings

  • Output voltage: 0 to 30 V
  • Output current (40°C): 0 to 17.5 A
  • Maximum current (50°C/55°C): 15.75 A/14.87 A

Programming Accuracy at 25°C ±5°C

  • Voltage: 0.06% + 15 mV
  • Current: 0.15% + 16 mA

Ripple & Noise from 20 Hz to 20 MHz

  • Voltage rms: 400 µV
  • Peak-to-Peak: 4 mV
  • Current rms: 6 mA

Description

Keysight high performance DC power supplies offer speed and accuracy for test optimization. The single output, 500W GPIB 665x series provide fast, low-noise outputs; analog control of output voltage and current; and fan-speed control to minimize acoustic noise.

The Keysight 525W, single output 6653A-J17 is a fast and flexible power supply or automated testing, and is designed to increase test throughput with fast up- and downprogramming times.