Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

6653A-J04 Special Order Power Supply, 40V, 12.5A

Sold By:

Starting From US$ 397

Typical Configuration  

Typical Configuration

6653A DC power supply, 0-35 V, 0-15 A, 525 W. GPIB

  • 6653A-J04 Voltage increased to 40 V, current reduced to 12.5 A; 525 Watts
  • 6653A-120 104-127VAC operation, 50/60Hz
  • R-51B-001-Z Return to Keysight Warranty - 3 years

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Configure

6653A-J04
Voltage increased to 40 V, current reduced to 12.5 A; 525 Watts 

Voltage increased to 40 V, current reduced to 12.5 A; 525 Watts

6653A-J04

Price: US$ 397

US$ 397
6653A-0B3 English Printed Service Manual US$ 32
6653A-0L1 English Printed Users and Programming Guide (full documentation on CD-ROM) US$ 22
6653A-100 87-106VAC operation, 50/60Hz US$ 0
6653A-120 104-127VAC operation, 50/60Hz US$ 0
6653A-220 191-233VAC operation, 50/60Hz US$ 0
6653A-240 209-254VAC operation, 50/60Hz US$ 0
6653A-A6J ANSI Z540-1-1994 Calibration US$ 262
6653A-J17
Current increased to 17.5 A, voltage reduced to 30 V; 525 Watts 

Current increased to 17.5 A, voltage reduced to 30 V; 525 Watts

6653A-J17

Price: US$ 397

US$ 397
6653A-PLG Continental European power cord - only for EU DISTR W MULT PWR CORD standards US$ 0
6653A-S50 Non-latching remote inhibit US$ 508
6653A-UK6 Commercial calibration certificate with test data US$ 159
 
Option 909 for 65xx and 66xx Power Supplies 

Option 909 for 65xx and 66xx Power Supplies

Option 909 for 65xx and 66xx power supplies provides a rackmount kit with a rack flange and front handle included.
call

Prices are subject to change without notice.

R-50C-011-3 Calibration Assurance Plan - Return to Keysight - 3 years US$ 341
R-50C-011-5 Calibration Assurance Plan - Return to Keysight - 5 years US$ 642
R-50C-011-MU-3 Keysight Calibration + Uncertainties - 3 years US$ 563
R-50C-011-MU-5 Keysight Calibration + Uncertainties - 5 years US$ 1,064
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years call
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years call
R-51B-001-5Z Warranty Assurance Plan - Return to Keysight - 5 years US$ 153

Prices are subject to change without notice.

Related Products & Solutions

  • Agilent 6650 Series Power Supply 6653A 500 Watt System Power Supply, 35V, 15A 

    6653A 500 Watt System Power Supply, 35V, 15A

  • Agilent 6650 Series Power Supply 6654A-J05 Special Order Power Supply, 50V, 10A 

    6654A-J05 Special Order Power Supply, 50V, 10A

  • no image available Test Code Development 

    Test Code Development

    Software development for automated engineering and manufacturing test systems...

  • no image available Test Data Management 

    Test Data Management

    Structured and organized storage of test data and test results provides easy access for further analysis and reporting...