Here’s the page we think you wanted. See search results instead:


Contact an Expert

6652A-J03 Special Order Power Supply, 27V, 18.5A

Sold By:

Starting From US$ 397

Typical Configuration  

Typical Configuration

6652A DC power supply, 0-20 V, 0-25 A, 500 W. GPIB

  • 6652A-J03 Voltage increased to 27 V, current reduced to 18.5 A; 500 Watts
  • 6652A-120 104-127VAC operation, 50/60Hz
  • R-51B-001-Z Return to Keysight Warranty - 3 years


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Output Ratings

  • Output voltage: 0 to 27 V
  • Output current (40°C): 0 to 18.5 A
  • Maximum current (50°C/55°C): 16.65 A/15.72 A

Programming Accuracy at 25°C ±5°C

  • Voltage 0.06% + 13.5 mV
  • Current 0.15% + 25 mA

Ripple & Noise from 20 Hz to 20 MHz

  • Voltage rms: 450 µV
  • Peak-to-Peak: 4.5 mV
  • Current rms: 10 mA


Keysight high performance DC power supplies offer speed and accuracy for test optimization. The single output, 500W GPIB 665x series provide fast, low-noise outputs; analog control of output voltage and current; and fan-speed control to minimize acoustic noise.

The Keysight 540W, single output 6652A-J03 is a fast and flexible power supply or automated testing, and is designed to increase test throughput with fast up- and downprogramming times.