Here’s the page we think you wanted. See search results instead:


Contact an Expert

6651A-J09 Special Order Power Supply, 17V, 30A and 20V, 15A

Sold By:

Starting From US$ 397

Typical Configuration  

Typical Configuration

6651A DC power supply, 0-8 V, 0-50 A, 400 W. GPIB

  • 6651A-J09 Dual range: Voltage increased to 17 V and 30A, or 20 V and 15 A
  • 6651A-120 104-127VAC operation, 50/60Hz
  • R-51B-001-Z Return to Keysight Warranty - 3 years


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Output Ratings

  • Output voltage: 0 to 17 V/20 V
  • Output current (40°C): 0 to 30 A/15 A
  • Maximum current (50°C/55°C): 27 A/25.5 A, 13.5 A/12.75 A

Programming Accuracy at 25°C ±5°C

  • Voltage: 0.06% + 10 mV
  • Current: 0.15% + 36 mA

Ripple & Noise from 20 Hz to 20 MHz

  • Voltage rms: 300 µV
  • Peak-to-Peak: 4 mV
  • Current rms: 13 mA


Keysight high performance DC power supplies offer speed and accuracy for test optimization. The single output, 500W GPIB 665x series provide fast, low-noise outputs; analog control of output voltage and current; and fan-speed control to minimize acoustic noise.

The Keysight 510W, single output 6651A-J09 is a fast and flexible power supply or automated testing, and is designed to increase test throughput with fast up- and downprogramming times.