Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

6641A-J04 Special Order Power Supply, 13V, 15.3A

Sold By:
Product will be discontinued: 30 November 2018

Starting From US$ 407

Typical Configuration  

Typical Configuration

6641A DC power supply, 0-8 V, 0-20 A, 160 W. GPIB.

  • 6641A-J04 Voltage increased to 13 V, current reduced to 15.3 A; 199 Watts
  • 6641A-120 DC power supply 104-127VAC operation, 50/60Hz
  • R-51B-001-Z Return to Keysight Warranty - 3 years

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Configure

 
Option 909 for 65xx and 66xx Power Supplies 

Option 909 for 65xx and 66xx Power Supplies

Option 909 for 65xx and 66xx power supplies provides a rackmount kit with a rack flange and front handle included.
call

Prices are subject to change without notice.

R-50C-011-3 Calibration Assurance Plan - Return to Keysight - 3 years US$ 357
R-50C-011-5 Calibration Assurance Plan - Return to Keysight - 5 years US$ 671
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years call
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years call
R-51B-001-5Z Warranty Assurance Plan - Return to Keysight - 5 years US$ 159

Prices are subject to change without notice.

Related Products & Solutions

  • Agilent 6640 Series Power Supply 6641A DC Power Supply, 0-8 V, 0-20 A, 160 W, GPIB 

    6641A DC Power Supply, 0-8 V, 0-20 A, 160 W, GPIB

    The Keysight 160W, GPIB, single output 6641A is a versatile programmable supply designed to maximize test throughput during design verification.

  • Agilent 6640 Series Power Supply 6642A 200 Watt System Power Supply, 20V, 10A 

    6642A 200 Watt System Power Supply, 20V, 10A

  • no image available Test Code Development 

    Test Code Development

    Software development for automated engineering and manufacturing test systems...

  • no image available Test Data Management 

    Test Data Management

    Structured and organized storage of test data and test results provides easy access for further analysis and reporting...