Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

6641A DC Power Supply, 0-8 V, 0-20 A, 160 W, GPIB

Product Status: Discontinued | Currently Supported
This product is no longer available

Configure

1CM002A
Rackmount Flange Kit 88.1mm H (2U) - Two Flange Brackets; 1.75 Inch Hole Spacing 

Rackmount Flange Kit 88.1mm H (2U) - Two Flange Brackets; 1.75 Inch Hole Spacing

1CM002A
Two flange brackets; 1.75 inch hole spacing
1CP001A
Rackmount Flange and Handle Kit 88.1mm H (2U) - Two Brackets and Front Handles 

Rackmount Flange and Handle Kit 88.1mm H (2U) - Two Brackets and Front Handles

1CP001A
Two brackets and front handles

Related Products & Solutions

  • Agilent 6640 Series Power Supply 6641A-J04 Special Order Power Supply, 13V, 15.3A [Discontinued] 

    6641A-J04 Special Order Power Supply, 13V, 15.3A [Discontinued]

  • Agilent 6650 Series Power Supply 6651A DC Power Supply, 0-8V, 0-50A, 400W [Discontinued] 

    6651A DC Power Supply, 0-8V, 0-50A, 400W [Discontinued]

    • DC output: 0-8 V, 0-50A, 400W
    • Very low noise, including fan speed control
    • Programmable voltage and current with accurate built-in measurements
    • Advanced features to protect your DUT
    • GPIB interface

  • no image available Test Code Development 

    Test Code Development

    Software development for automated engineering and manufacturing test systems...

  • no image available Test Data Management 

    Test Data Management

    Structured and organized storage of test data and test results provides easy access for further analysis and reporting...