Here’s the page we think you wanted. See search results instead:


Contact an Expert

6575A-J07 Special Order Power Supply, 200V, 11A

Product Status: Discontinued | Currently Supported
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

Output Ratings

  • Output voltage: 0 to 200 V
  • Output current: 0 to 11 A

Programming Accuracy at 25°C ±5°C

  • Voltage 0.04% + 200 mV
  • Current 0.1% + 8 mA

Ripple & Noise (20 Hz to 20 MHz)

  • Voltage rms: 3.5 mV
  • Peak-to-Peak: 25 mV
  • Current rms: 15 mA


Keysight high perforance DC power supplies offer speed and accuracy for test optimization. The single output, 2000 W 6571A-6575A provide front panel and analog control of output voltage and current; fast, low-noise outputs; fan-speed control to minimize acoustic noise; and protection features to ensure DUT safety. The Keysight 2110W, no interface, single output 6575A-J07 is an efficient solution that delivers high power and low noise.