Here’s the page we think you wanted. See search results instead:


Contact an Expert

Starting From US$ 3,222

Typical Configuration  

Typical Configuration

N5772A DC Power Supply 600V, 2.6A, 1560W; GPIB, LAN, USB, LXI

  • N5772A-861 Power cord, USA, no plug, 12awg, 3-wire, 8ft
  • R-51B-001-Z Return to Keysight Warranty - 3 years


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Output Ratings

  • Voltage: 600 V
  • Current: 2.6 A
  • Power: 1560 W



Keysight basic DC power supplies offer essential features for a tight budget. The Keysight 1560W, single output N5772A provides universal AC input, GPIB, LAN, USB, LXI compliance, and analog/resistance control of output voltage and current. It delivers solid performance and a variety of basic and enhanced capabilities in a compact 1U package.

BenchVue software enabled: Do more with your PC and instrument together, no programming required. Easily control your power supplies to set parameters and quickly build automated tests on your PC.