Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

6675A-J09 Special Order Power Supply, 110V, 20A

Sold By:
Le produit sera arrêté: 30 November 2018

Configuration typique  

Configuration typique

6675A Alimentation c.c., 0-120 V, 0-18 A, 2160 W GPIB

  • 6675A-J09 Augmentation de courant à 20 A avec tension baissée à 110 V ; 2200 Watts
  • 6675A-230 Fonctionnement 191-250 V c.a., 50/60 Hz
  • R-51B-001-Z Garantie de réparation dans les laboratoires Keysight- 3 ans

Configure

Prices for: France

* Les prix sont susceptibles de fluctuer sans préavis. Pour obtenir un prix ou un devis, veuillez cliquer sur « Request Price » ou appeler le 0805 980333.

Key Features & Specifications

Output Ratings

  • Output voltage: 0 to 110 V
  • Output current (40°C): 0 to 20 A

Programming Accuracy at 25°C ±5°C

  • Voltage 0.04% + 120 mV
  • Current 0.1% + 13.5 mA

Ripple & Noise from 20 Hz to 20 MHz

  • Voltage rms: 1.9 mV
  • Peak-to-Peak: 16 mV
  • Current rms: 13.5 mA

Description

Keysight high performance DC power supplies offer speed and accuracy for test optimization. The single output, 2000 W GPIB 6671A-6675A provide fast, low-noise outputs; analog control of output voltage and current; and fan-speed control to minimize acoustic noise.

The Keysight 2200W, GPIB, single output 6675A-J09 is a highly efficient low-noise supply that maximize test throughput and is designed to offer excellent reliability, low ripple and noise, and extremely accurate built-in measurements of voltage and current.