Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

66105A-J01 Special Order Power Supply 35V, 1.25A

Sold By:
Product will be discontinued: 30 November 2019

Typical Configuration  

Typical Configuration

66105A DC power module - 120V, 1.25A, 150W

  • 66105A-J01 V(out) reduced to 35V; amps remain 1.25A
  • 66105A-0B0 Download the product manual from the Keysight website
  • R-51B-001-Z Return to Keysight Warranty - 3 years

Configure

Prices for: Malaysia

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

Output Ratings

  • Output voltage: 0 to 35 V
  • Output current: 0 to 1.25 A
  • Maximum power: 44 W

Programming Accuracy at 25°C ±5°C

  • Voltage 0.03% + 15 mV
  • Current 0.03% + 0.6 mA

Ripple & Noise (20 Hz to 20 MHz)

  • Voltage rms: 6 mV
  • Voltage Peak-to-Peak: 11.5 mV
  • Current rms: 1 mA

Description

Keysight high performance DC power supplies offer speed and accuracy for test optimization. The modular power system, 1200 W per mainframe, GPIB 66100 series permits up to 8 outputs of 150 W per output in 4U of rack space; reconfigure fast with easily swappable modules; fast, low-noise outputs; and LIST mode and advance triggering system.

The Keysight 44W, GPIB, module output 66105A-J01 is a flexible modular supply designed for automated testing that helps meet changing requirements in ATE and production test with a modular design that conserves rack space and simplifies system cabling and assembly.