Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

66103A-J12 Special Order Power Supply 24V, 6A

Sold By:
Product will be discontinued: 30 November 2019

Typically Configured Price US$ 3,088

Typical Configuration

66103A DC power module - 35 V, 4.5 A, 157 W

  • 66103A-J12 Output modified - 24V, 6A, 144W
  • 66103A-0B0 Download the product manual from the Keysight website
  • R-51B-001-Z Return to Keysight Warranty - 3 years

Typically Configured Price US$ 3,088

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Output Ratings

  • Output voltage: 0 to 24 V
  • Output current: 0 to 6 A
  • Maximum power: 144 W

Programming Accuracy at 25°C ±5°C

  • Voltage 0.03% + 13 mV
  • Current 0.03% + 3 mA

Ripple & Noise (20 Hz to 20 MHz)

  • Voltage rms: 5 mV
  • Voltage Peak-to-Peak: 10 mV
  • Current rms: 4 mA

Description

Keysight high performance DC power supplies offer speed and accuracy for test optimization. The modular power system, 1200 W per mainframe, GPIB 66100 series permits up to 8 outputs of 150 W per output in 4U of rack space; reconfigure fast with easily swappable modules; fast, low-noise outputs; and LIST mode and advance triggering system.

The Keysight 144W, GPIB, module output 66103A-J12 is a flexible modular supply designed for automated testing that helps meet changing requirements in ATE and production test with a modular design that conserves rack space and simplifies system cabling and assembly.