Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Prix de configuration typique CA$ 3,715

Configuration typique

66103A DC power module - 35 V, 4.5 A, 157 W

  • 66103A-J09 Sortie modifiée - 28 V, 5 A, 140 W
  • 66103A-0B0 Pas de documentation
  • R-51B-001-Z Return to Keysight Warranty - 3 years

Prix de configuration typique CA$ 3,715

Configurer

Prix pour: Canada (Français)

* Prix sujets à modification sans préavis. Les prix indiqués sont les prix de vente proposés par le manufacturier. Prix sans taxes comprises.

Key Features & Specifications

Output Ratings

  • Output voltage: 0 to 28.5 V
  • Output current: 0 to 5.5 A
  • Maximum power: 157 W

Programming Accuracy at 25°C ±5°C

  • Voltage 0.03% + 13 mV
  • Current 0.03% + 3 mA

Ripple & Noise (20 Hz to 20 MHz)

  • Voltage rms: 5 mV
  • Voltage Peak-to-Peak: 10 mV
  • Current rms: 4 mA

Description

Keysight high performance DC power supplies offer speed and accuracy for test optimization. The modular power system, 1200 W per mainframe, GPIB 66100 series permits up to 8 outputs of 150 W per output in 4U of rack space; reconfigure fast with easily swappable modules; fast, low-noise outputs; and LIST mode and advance triggering system.

The Keysight 157W, GPIB, module output 66103A-J09 is a flexible modular supply designed for automated testing that helps meet changing requirements in ATE and production test with a modular design that conserves rack space and simplifies system cabling and assembly.