Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

66001A Modular Power System Keyboard

Sold By:
Product will be discontinued: 30 November 2019

No replacement found for this product.

Configure

Prices for: Malaysia

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Description

Keysight high performance DC power supplies offer speed and accuracy for test optimization. The Keysight 66000 modular power system simplifies test-system assembly, cabling, programming, debugging and operation. The 66001A is a detachable keyboard that provides manual control of the 66000 MPS. It is suitable for program development and troubleshooting.

Includes 2m (6ft) cables

To rack mount the keyboard please order 66002A.