Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

66000A Modular Power System

Sold By:
Product will be discontinued: 30 November 2019

A replacement for this product is available:

Starting From US$ 3,315

Typical Configuration  

Typical Configuration

66000A Modular Power System Mainframe, 1200 W max, 8 slots, GPIB

  • 66000A-0B0 Download the product manual from the Keysight website
  • R-51B-001-Z Return to Keysight Warranty - 3 years

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Notice for European Union Customers: This product is no longer available due to lack of compliance with EU RoHS directive 2011/65/EU. Please contact Keysight Authorized Distributors for quotation and ordering. Keysight will continue service and support to the end of worldwide support life.

 

  • 1200 W mainframe
  • Modular system permits up to 8 outputs of 150W per output in 4U of rack space
  • Reconfigure fast with easily swappable modules

Description

Keysight high performance DC power supplies offer speed and accuracy for test optimization. The Keysight 66000 modular power system simplifies test-system assembly, cabling, programming, debugging and operation. The 66000A is 4 U, 8 slot mainframe that accepts 1 to 8 modules below in any combination. Modules are ordered separately.

Power Modules
Model Max Power Voltage Current Description
  66101-J03* 128W 5.7V 20A DC power module
  66101A 128W 8V 16A DC power module
  66101A-J05* 128W 12V 12A DC power module
  66102A 150W 20V 7.5A DC power module
  66102A-J05* 150W 15V 10A DC power module
  66103A-J12* 150W 24V 6A DC power module
  66103A-J09* 150W 28.5V 5.5A DC power module
  66103A 150W 35V 4.5A DC power module
  66103A-J01* 150W 37V 4.5A DC power module
  66103A-J02* 150W 40V 3.6A DC power module
  66104A-J09* 150W 55V 3A DC power module
  66104A 150W 60V 2.5A DC power module
  66105A 150W 120V 1.25A DC power module
  66105A-J01* 44W 35V 1.25A DC power module
  66106A 150W 200V 0.75A DC power module

*This item has special order options.

Accessories
     
  66001A Modular Power System Keyboard The 66001A is a detachable keyboard that provides manual control of the 66000 MPS.  It is suitable for program development and troubleshooting.
  66002A Rack Mount Kit for 66001A The 66002A Rack Mount Kit allows the 66001A Keyboard to be installed in standard ATE rack.

Related Industries & Technologies