Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

66101A-J05 Special Order Power Supply 12V, 12A

Product Status: Discontinued | Currently Supported
This product is no longer available

Key Features & Specifications

Output Ratings

  • Output voltage: 0 to 12 V
  • Output current: 0 to 12 A
  • Maximum power: 144 W

Programming Accuracy at 25°C ±5°C

  • Voltage 0.03% + 5 mV
  • Current 0.03% + 6 mA

Ripple & Noise (20 Hz to 20 MHz)

  • Voltage rms: 3 mV
  • Voltage Peak-to-Peak: 7 mV
  • Current rms: 8 mA

Description

Keysight high performance DC power supplies offer speed and accuracy for test optimization. The modular power system, 1200 W per mainframe, GPIB 66100 series permits up to 8 outputs of 150 W per output in 4U of rack space; reconfigure fast with easily swappable modules; fast, low-noise outputs; and LIST mode and advance triggering system.

The Keysight 144W, GPIB, module output 66101A-J05 is a flexible modular supply designed for automated testing that helps meet changing requirements in ATE and production test with a modular design that conserves rack space and simplifies system cabling and assembly.