Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

6673A-J08 Special Order Power Supply, 40V, 50A

Sold By:
Product will be discontinued: 30 November 2018

Typical Configuration  

Typical Configuration

6673A DC power supply, 0-35 V, 0-60 A, 2100 W. GPIB.

  • 6673A-J08 Voltage increased to 40 V, current reduced to 50 A; 2000 Watts
  • 6673A-230 DC power supply 191-250VAC operation, 50/60Hz
  • R-51B-001-Z Return to Keysight Warranty - 3 years

Configure

Prices for: Malaysia

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

Output Ratings

  • Output voltage: 0 to 40 V
  • Output current (40°C): 0 to 50 A

Programming Accuracy at 25°C ±5°C

  • Voltage 0.04% + 40 mV
  • Current 0.1% + 35 mA

Ripple & Noise from 20 Hz to 20 MHz

  • Voltage rms: 1 mV
  • Peak-to-Peak: 10.5 mV
  • Current rms: 40 mA

Description

Keysight high performance DC power supplies offer speed and accuracy for test optimization. The single output, 2000 W GPIB 6671A-6675A provide fast, low-noise outputs; analog control of output voltage and current; and fan-speed control to minimize acoustic noise.

The Keysight 2000W, GPIB, single output 6673A-J08 is a highly efficient low-noise supply that maximize test throughput and is designed to offer excellent reliability, low ripple and noise, and extremely accurate built-in measurements of voltage and current.