Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

6672A-J04 Special Order Power Supply, 24V, 85A

Product Status: Discontinued | Currently Supported
This product is no longer available

Key Features & Specifications

Output Ratings

  • Output voltage: 0 to 24 V
  • Output current (40°C): 0 to 85 A

Programming Accuracy at 25°C ±5°C

  • Voltage 0.04% + 25 mV
  • Current 0.1% + 60 mA

Ripple & Noise from 20 Hz to 20 MHz

  • Voltage rms: 1 mV
  • Peak-to-Peak: 11 mV
  • Current rms: 100 mA

Description

Keysight high performance DC power supplies offer speed and accuracy for test optimization. The single output, 2000 W GPIB 6671A-6675A provide fast, low-noise outputs; analog control of output voltage and current; and fan-speed control to minimize acoustic noise.

The Keysight 2040W, GPIB, single output 6672A-J04 is a highly efficient low-noise supply that maximize test throughput and is designed to offer excellent reliability, low ripple and noise, and extremely accurate built-in measurements of voltage and current.

Learn more about 2000W, DC System Power Supplies, GPIB, Single Output