Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Base Price Rs 78,196

Typical Configuration  

Typical Configuration

N6744B DC Power Module 35V,3A,100W

  • R-51B-001-Z Return to Keysight Warranty - 3 years

Configure

Prices for: India

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

Output Ratings

  • Voltage: 35 V
  • Current: 3 A
  • Power: 105 W

Programming Accuracy (at 23°C ±5°C)

  • Voltage: 0.1% + 35 mV
  • Current: 0.15% + 20 mA

Ripple & Noise (20 Hz to 20 MHz)

  • Voltage rms: 5 mV
  • Voltage peak-to-peak: 15 mV
  • Current rms: 2 mA

Description

The Keysight N6744B is a 105 W basic DC power module that provides programmable voltage and current, measurement and protection features at a very economical price, making these modules suitable to power the DUT or to provide power for ATE system resources such as fixture control.

This module is used in both the small, multiple output 1U high N6700 Low-Profile Modular Power System (for ATE systems) and the multiple output N6705 DC Power Analyzer (for bench testing). GPIB, LAN, USB, and LXI compliance are standard. Select from more than 20 different DC power modules, ranging in capability from basic to high precision, and in power from 20 - 300 W.

Overview of this modular system