Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Aucun remplacement pour ce produit.

Description

Recommended replacement product: N6709C

This accessory can be located under “Options & Accessories” on N6700C/N6701C/N6702C.

The N6709A is a rack mount kit that provides all the necessary hardware to rack mount one N6700A, N6700B, N6701A, or N6702A Low-Profile Power System Mainframe in only 1 U of rack space. This rack mount kit includes front rack ears and rear supports which take the place of standard rack rails and/or slides. Note that standard rack rails or slides are not compatible with the N6700 Low-Profile Power System Mainframes because of its 1U size and airflow requirements.

The N6709A rack mount kit is also orderable as option 908 on any N6700 Low-Profile Power System Mainframe.