Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

Typical Configuration  

Typical Configuration

N6708A Filler Panel Kit for Low-Profile Modular Power System Mainframes - 3 panels

Configure

Prices for: Deutschland

* Preisänderungen vorbehalten. Gerne können Sie Preise oder ein Angebot auch telefonisch anfragen bzw. anfordern unter 0800 6270999.

Description

The N6708A is filler panel kit is for use with the N6700C, N6701C, or N6702C Low-Profile Modular Power System Mainframes. For proper operation of these mainframes, any empty slots must be filled with a filler panel. The filler panel kit contains 3 filler panels, so each kit can fill up to 3 empty slots.

The N6708A filler panel kit is also orderable as option FLR on any N6700 Low-Profile Power System Mainframe.