Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 61

Typical Configuration  

Typical Configuration

N6708A Filler Panel Kit for Low-Profile Modular Power System Mainframes - 3 panels

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Description

The N6708A is filler panel kit is for use with the N6700C, N6701C, or N6702C Low-Profile Modular Power System Mainframes. For proper operation of these mainframes, any empty slots must be filled with a filler panel. The filler panel kit contains 3 filler panels, so each kit can fill up to 3 empty slots.

The N6708A filler panel kit is also orderable as option FLR on any N6700 Low-Profile Power System Mainframe.