Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

A replacement for this product is available:

Related Products & Solutions

  • Agilent N6700 Series Power Supply N6711C Custom Configured MPS, 600W 

    N6711C Custom Configured MPS, 600W

    • Create your own multiple output power supply in 1 U of rack space, up to 4 outputs, up to 100 W per output.

  • Agilent N6700 Series Power Supply N6711A Custom Configured MPS, 600W [Discontinued] 

    N6711A Custom Configured MPS, 600W [Discontinued]

    N6711A

  • Agilent N6700 Series Power Supply N6712C Custom Configured MPS, 1200W 

    N6712C Custom Configured MPS, 1200W

    • The N6712C is a 1200 W 1U high, 4-slot modular power system mainframe that accepts from 1 to 4 N6700 series DC power modules in any combination

  • Agilent N6700 Series Power Supply N6712A Custom Configured MPS, 1200W [Discontinued] 

    N6712A Custom Configured MPS, 1200W [Discontinued]

    N6712C

  • N6705B DC Power Analyzer N6715C Base Model Custom-Configured DC Power Analyzer, 600 W, Modular, 4 Slots 

    N6715C Base Model Custom-Configured DC Power Analyzer, 600 W, Modular, 4 Slots

    • The N6715C is a build-to-order system that is shipped as a fully tested and assembled DC Power Analyzer. Each N6715C consists of one N6705C mainframe plus 1 to 4 modules.
    • Modules are ordered as options to the N6715C.

  • N6700 Power Modules 

    N6700 Power Modules

    • Small, flexible, and fast power supplies for R&D, design validation, and ATE applications
    • High-Performance, Autoranging DC Power Modules
    • Precision DC Power Modules
    • Source/Measure Units (SMUs) & Application-Specific Modules

  • N6705B DC Power Analyzer N6705C DC Power Analyzer, Modular, 600 W, 4 Slots 

    N6705C DC Power Analyzer, Modular, 600 W, 4 Slots

    • The N6705C DC Power Analyzer provides unrivaled productivity gains for sourcing and measuring DC voltage and current into the DUT.