Here’s the page we think you wanted. See search results instead:


Contact an Expert

6611C-J05 Special Order Power Supply, 10V, 5A

Product Status: Discontinued | Currently Supported
This product is no longer available

Key Features & Specifications

Output ratings

  • Voltage: 0 to 10 V
  • Current: 0 to 5 A

Programming accuracy at 25°C ±5°C

  • Voltage: 5 m V
  • +Current 0.05% + 2 m A

Ripple & noise (20 Hz to 20 MHz)

  • Voltage rms: 0.5 mV
  • Voltage Peak-to-Peak: 3 mV
  • Normal mode rms: 2 mA


This product will be discontinued on June 1, 2017. The recommended substitute products are: N6731B, N6732B, N6751A, or E36102A.

Keysight high performance DC power supplies offer speed and accuracy for test optimization. The single output, 40-50 W GPIB 6611C-6614C provide small, compact size for bench and system use; fast, low-noise outputs; and dual-range, precision low current measurement. The Keysight 40W, single output 6611C is a versatile low-power solution designed for demanding applications, and is a one-box solution that includes measurement capabilities and built-in GPIB and RS-232 interfaces.