Here’s the page we think you wanted. See search results instead:


Contact an Expert

6680A-J04 Special Order Power Supply, 3.3V, 1000A

Sold By:

Starting From US$ 851

Typical Configuration  

Typical Configuration

6680A DC power supply, 0-5 V, 0-875 A, 5000W. GPIB

  • 6680A-J04 Current increased to 1000A, voltage reduced to 3.3V; 3300 Watts
  • 6680A-208 DC power supply 180-235V,3 phase AC,50/60Hz INPUT (use with power cord opt 861)
  • 6680A-0B0 Download the product manual from the Keysight website
  • R-51B-001-Z Return to Keysight Warranty - 3 years


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Output Ratings

  • Voltage: 0 to 3.3 V
  • Current: 0 to 1000 A

Programming accuracy (at 25 ± 5°C)

  • Voltage 0.04% + 5 mV
  • Current 0.1% + 450 mA

Ripple and Noise from 20 Hz to 20 MHz

  • Voltage rms: 3.4 mV
  • Peak-to-peak: 15 mV


Keysight high performance DC power supplies offer speed and accuracy for test optimization. The single output, 5000W, GPIB 6680A-6684A provide low output ripple and noise; selectable compensation for inductive loads; analog control of output voltage and current; and fan-speed control to minimize acoustic noise.

The Keysight 3300W, GPIB, single output 6680A-J04 is a reliable supply with easy integration for manufacturing test, and provides stable and reliable DC power enhanced with extensive protection features.