Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U2901A Terminal Block and SCSI-II 68 Pin Connector with 1 Meter Cable

Sold By:

Starting From US$ 141

Typical Configuration  

Typical Configuration

U2901A Terminal board with SCSI-II 68pin connector with 1 meter cable

  • R-51B-001-A Return to Keysight Warranty - 3 months

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Products & Solutions

  • Agilent U2354A USB Modular Multifunction Data Acquisition Image U2354A 16-Channel 500kSa/s USB Modular Multifunction Data Acquisition 

    U2354A 16-Channel 500kSa/s USB Modular Multifunction Data Acquisition

    Keysight U2354A comes with 16SE/8DI channels with 16 bits of resolution. Sampling rate of 500KS/s.

  • Agilent U2355A USB Modular Multifunction Data Acquisition Image U2355A 64-Channel 250kSa/s USB Modular Multifunction Data Acquisition 

    U2355A 64-Channel 250kSa/s USB Modular Multifunction Data Acquisition

    Keysight U2355A comes with 64SE/32DI channels with 16 bits of resolution. Sampling rate of 250KS/s. 2 analog output channels with 1MS/s of update rates.

  • Agilent U2356A USB Modular Multifunction Data Acquisition Image U2356A 64-Channel 500kSa/s USB Modular Multifunction Data Acquisition 

    U2356A 64-Channel 500kSa/s USB Modular Multifunction Data Acquisition

    Keysight U2356A comes with 64SE/32DI channels with 16 bits of resolution. Sampling rate of 500KS/s. 2 analog output channels with 1MS/s of update rates.

  • Agilent U2331A USB Modular Multifunction Data Acquisition Image U2331A 64-Channel 1MSa/s USB Modular Multifunction Data Acquisition 

    U2331A 64-Channel 1MSa/s USB Modular Multifunction Data Acquisition

    Keysight U2331A comes with 64SE/32DI channels with 12 bits of resolution. Sampling rate of 1MSa/s. 2 analog output channels with 1MSa/s of update rates.

  • U2531A Product Image U2531A 2MSa/s USB Modular Simultaneous Data Acquisition 

    U2531A 2MSa/s USB Modular Simultaneous Data Acquisition

    Keysight U2531A USB Simultaneous Sampling Multifunction Data Acquisition offers up to 4 channels, 14-bit resolution and sampling rates of up to 2MSa/s/ch.

  • U2541A Product Image U2541A 250kSa/s USB Modular Simultaneous Data Acquisition 

    U2541A 250kSa/s USB Modular Simultaneous Data Acquisition

    Keysight U2541A USB Simultaneous Sampling Multifunction Data Acquisition offers up to 4 channels, 16-bit resolution and sampling rates of up to 250KSa/s/ch.

  • U2542A Product Image U2542A 500kSa/s USB Modular Simultaneous Data Acquisition 

    U2542A 500kSa/s USB Modular Simultaneous Data Acquisition

    Keysight U2542A USB Simultaneous Sampling Multifunction Data Acquisition offers up to 4 channels, 16-bit resolution and sampling rates of up to 500KSa/s/ch.