Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Configuration typique  

Configuration typique

E3645A Alimentation c.c., gamme double : 0-35 V/ 2,2 A and 0-60 V/ 1,3 A, 80 W GPIB, RS-232

  • E3645A-0E3 Monophasé 3 fils 230 V, fonctionnement 230 V c.a. +/- 23 V, 47 Hz à 63 Hz
  • W4100-3MW Warranty, 3mth for included accessories
  • R-51B-001-Z Garantie de réparation dans les laboratoires Keysight- 3 ans

Configure

Prices for: France

* Les prix sont susceptibles de fluctuer sans préavis. Pour obtenir un prix ou un devis, veuillez cliquer sur « Request Price » ou appeler le 0805 980333.

Key Features & Specifications

Output ratings (@ 0°C to 40°C)

  • Range 1: 0 to 35 V / 2.2 A
  • Range 2: 0 to 60 V / 1.3 A

Programming accuracy (@ 25°C ±5°C), ±(% output + offset)

  • Voltage: <0.05% + 10 mV (<0.1% + 25 mV for output 2 of E3646/47/48/49A)
  • Current: <0.2% + 10 mA

Ripple & noise 20 Hz to 20 MHz

  • Normal Mode Voltage: <8 mVpp / 1 mVrms
  • Normal Mode Current: <4 mArms

Readback accuracy (@ 25°C ±5°C), ±(% output + offset)

  • Voltage: <0.05% + 5 mV (<0.1% + 25 mV for output 2 of E3646/47/48/49A)
  • Current: <0.15% + 5 mA (<0.15% + 10 mA for output 2 of E3646/47/48/49A)

Description

Ce contenu nécessite un navigateur avec JavaScript activé et Adobe Flash Player installé

Installer Adobe Flash Player 


Keysight basic DC power supplies offer essential features for a tight budget. The single & dual output, 30-100 W GPIB E3640 series provide small, compact size for bench and system use; low output ripple and noise; and built-in measurements and basic programmable features. The Keysight 78W, single output E3645A is a stable and reliable power supply for benchtop and basic automated test applications, and enables versatile solutions for tests that require moderate speed and precision with both GPIB and RS232.

DC power needs to be steady as a rock…like a rock for 15 years. Find out how.

Counterfeits of this or closely related products have been found in the market. To ensure you are purchasing an authentic Keysight product with the quality and performance you expect, purchase through Keysight authorized distribution partners. Click on the “How to Buy or Rent” button, above, to find authorized distribution partners.