Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

6626A DC Power Supply, Precision Dual-Output, 2 at 7V/0.015A, 2 at 16V/0.2A, GPIB

Product Status: Discontinued | Currently Supported
This product is no longer available

Key Features & Specifications

Output ratings (2 outputs each)

  • Low-range volts, amps 25W: 0 to 7 V, 0 to 15 mA
  • Low-range volts, amps 50W: 0 to 16 V, 0 to 200 mA
  • High range volts, amps 25W: 0 to 50 V, 0 to 500 mA
  • High range volts, amps 50W: 0 to 50 V, 0 to 1 A or 0 to 16 V, 0 to 2 A

Programming accuracy at 25°C ±5°C (2 outputs each)

  • Voltage 25W: 0.016% + 1.5 mV (low), 10 mV (high)
  • Voltage 50W: 0.016% + 53 mV (low), 10 mV (high)
  • Current 25W: 0.04% + 15 µA (low), 100 µA (high)
  • Current 50W: 0.04% + 185 µA (low), 500 µA (high)

Ripple & noise (20 Hz to 20 MHz) 2 outputs each

  • Voltage rms: 500 µV
  • Peak-to-peak: 3 mV
  • Current rms: 0.1 mA

Description

This product will be discontinued on July 1, 2016. The recommended substitute solution is N6700B with 2 x N6761A and 2 x N6762A.

Keysight high performance DC power supplies offer spec and accuracy for test optimization. The precision multiple output, 25W - 50W GPIB 6625A, 6626A, 6628A, and 6629A provide fast, low-noise outputs; dual-range, precision low current measurement; built-in measurements and advanced programmable features; and protection features to ensure DUT safety.

The Keysight 50W, four-output 6626A is a versatile solution to help improve system accuracy and reduce test time in a 3U high package.