Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

6624A DC Power Supply, Quad-Output, 2 Outputs at 7V/5A, 2 Outputs at 20V/2A, GPIB

Product Status: Retiré du marché | Support disponible
Ce produit n’est plus disponible

Key Features & Specifications

Output ratings (2 outputs each)

  • Low-range volts, amps: 0 to 7 V, 0 to 5 A; 0 to 20 V, 0 to 2 A
  • High range volts, amps: 0 to 20 V, 0 to 2 A; 0 to 50 V, 0 to 0.8 A

Programming accuracy at 25°C ±5°C (2 outputs each)

  • Voltage: 0.06% + 19 mV; 50 mV
  • Current: 0.16% + 50 mA; 20 mA

Ripple & noise (20 Hz to 20 MHz) 2 outputs each

  • Voltage rms: 500 µV
  • Peak-to-peak: 3 mV
  • Current rms: 1 mA

Description

This product will be discontinued on July 1, 2016. The recommended substitute solution is N6700B with 4 x N6751A.

Keysight high performance DC power supplies offer spec and accuracy for test optimization. The multiple output, 40W - 105W GPIB 6621A - 6624A and 6627A provide dual-range outputs; fast, low-noise outputs; built-in measurements and advanced programmable features; and protection features to ensure DUT safety.

The Keysight 40W, four-output 6624A is a versatile solution to help improve system accuracy and reduce test time in a 3U high package.