Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: Slovenia

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

Output ratings

  • Range 1: 0 to 8 V, 20 A
  • Range 2: 0 to 20 V, 10 A

Programming accuracy at 25°C ±5°C

  • Voltage: 0.05% + 10 mV
  • Current: 0.2% +10 mA

Ripple & noise (20 Hz to 20 MHz)

  • Normal-mode voltage: <350 µVrms/3 mVpp
  • Normal-mode current: <2 mA rms
  • Common-mode current: <1.5 µA rms

Readback accuracy at 25°C ±5°C

  • Voltage: 0.05% + 5 mV
  • Current: 0.15% + 5 mA

Description

This content requires a browser with JavaScript enabled and the Adobe Flash Player.

Get Flash 

Keysight basic DC power supplies offer essential features for a tight budget. The single output, 120-200 W, GPIB, E3632A-E3634A provide dual range outputs; small, compact size for bench use; low output ripple and noise; as well as built-in measurements and basic programmable features with GPIB and RS232 interface. The Keysight 200W, GPIB, single output E3633A is a high performance supply optimized for manual and basic automated testing; and, with a combination of benchtop capabilities and system features, it is designed to help improve measurement quality and reduce test time.

DC power needs to be steady as a rock…like a rock for 15 years. Find out how.

Need to connect this instrument to your PC? View our wide range of GPIB, USB and Instrument Control products

Automate and perform data analysis on your test system easily with Keysight VEE Pro

Counterfeits of this or closely related products have been found in the market. To ensure you are purchasing an authentic Keysight product with the quality and performance you expect, purchase through Keysight authorized distribution partners. Click on the “How to Buy or Rent” button, above, to find authorized distribution partners.