Here’s the page we think you wanted. See search results instead:


Contact an Expert

U3042AE12 26.5GHz, 12-Port Solid-State Test Set

Sold By:

Key Features & Specifications

Notice to EU customers: This product is no longer available due to lack of compliance with EU RoHS directive 2011/65/EU. Keysight will continue service and support to the end of worldwide support life.


The Keysight U3042AE12 multiport test set, combined with 4-port PNA, PNA-L or PNA-X network analyzer with Option 551, offers full crossbar and calibrated measurements up to 16-port.

  • Accurately measure all 256 S-parameters
  • High throughput with Single connection, multiple measurements
  • Coupler based test set for highest accuracy & stability
  • Frequency range: 10 MHz to 26.5 GHz
  • Test set adds 12 couplers & solid state switching
  • Full 16-port calibration (with Option 551)
  • Controlled directly by network analyzer
  • Recommended PNA series: N5222A Option 401
  • Recommended PNA-L series: N5232A Option 416
  • Recommended PNA-X series: N5242A Option 400
  • Available options (up to 20 GHz):
  • Option 001 adds amplifiers (increased dynamic range)
  • Option 002 adds amplifiers & bias tees