- Home
- Products and Services
- Accessories
- Cables, Cable Assemblies, and Leads
- 34138A Test Lead Set
34138A Test Lead Set
Contains fixed sheath banana plugs, retractable sheath probes, fine tip probes, and grabbers
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Contains fixed sheath banana plugs, retractable sheath probes, fine tip probes, and grabbers
HIGHLIGHTS
The 34138A test lead set includes:
- Test lead probes with retractable sheath (2)
- Fine tip probes (2)
- SMT Grabbers (2)
- Mini Grabber (1)
The Keysight 34138A test lead set for digital multimeters contains fixed sheath banana plugs.
The Keysight 34138A is compatible with the 34460A, 34461A, 34401A, 34405A, 34410A, 34411A, L4411A, and U2741A digital multimeters. 34138a is not compatible with 3458A instead use 34137A with 3458A.
- Termination: fixed sheath banana plugs
- Length: 1.4 meters
- Rating: 1000 V CAT II
- Safety: IEC 61010-031
For more information about Keysight test leads and probes for multimeters, please visit Multimeter Test Leads and Probes.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility