Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

34138A Test Lead Set

Sold By:

Starting From US$ 30

Typical Configuration  

Typical Configuration

34138A Test Lead Set

  • R-51B-001-A Return to Keysight Warranty - 3 months

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

The 34138A test lead set includes:

  • Test lead probes with retractable sheath (2)
  • Fine tip probes (2)
  • SMT Grabbers (2)
  • Mini Grabber (1)

Description

The Keysight 34138A test lead set for digital multimeters contains fixed sheath banana plugs.

The Keysight 34138A is compatible with the 34460A, 34461A, 34401A, 34405A, 34410A, 34411A, L4411A, and U2741A digital multimeters. 34138a is not compatible with 3458A instead use 34137A with 3458A.

  • Termination: fixed sheath banana plugs
  • Length: 1.4 meters
  • Rating: 1000 V CAT II
  • Safety: IEC 61010-031

For more information about Keysight test leads and probes for multimeters, please visit Multimeter Test Leads and Probes.