Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

34138A Test Lead Set

Sold By:

Configuration typique  

Configuration typique

34138A Test Lead Set

  • R-51B-001-A Garantie de réparation dans les laboratoires Keysight- 3 mois

Configure

Prices for: Belgique (Français)

* Prices are subject to change without notice. For pricing or a quote you can also call 0800 58580.

Key Features & Specifications

The 34138A test lead set includes:

  • Test lead probes with retractable sheath (2)
  • Fine tip probes (2)
  • SMT Grabbers (2)
  • Mini Grabber (1)

Description

The Keysight 34138A test lead set for digital multimeters contains fixed sheath banana plugs.

The Keysight 34138A is compatible with the 34460A, 34461A, 34401A, 34405A, 34410A, 34411A, L4411A, and U2741A digital multimeters. 34138a is not compatible with 3458A instead use 34137A with 3458A.

  • Termination: fixed sheath banana plugs
  • Length: 1.4 meters
  • Rating: 1000 V CAT II
  • Safety: IEC 61010-031

For more information about Keysight test leads and probes for multimeters, please visit Multimeter Test Leads and Probes.