Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- Accessories
- DC Blocks
- N9399C DC Block, 700 kHz to 26.5 GHz
N9399C DC Block, 700 kHz to 26.5 GHz
Apply AC drive signals to a device while eliminating any DC voltage or current components
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Apply AC drive signals to a device while eliminating any DC voltage or current components
Highlights
The Keysight N9399C DC block offers a new level of DC blocking with performance specified from 700 kHz to 26.5 GHz. This DC block features a broad frequency range, excellent return loss, very low insertion loss and excellent temperature stability.
- Frequency range 700 kHz to 26.5 GHz
- Low insertion loss < 1.2 dB
- 50 V maximum DC working voltage
- 3.5 mm precision coaxial connectors
Learn more about Keysight DC Blocks
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility