B4656A FPGA Dynamic Probe for Altera FPGA
Comercializado por: |
|
---|
Prices for: Argentina
* Precios sujetos a cambio sin previo aviso. Los precios mostrados son MSRP (Manufacturer's Suggested Retail Prices).
Principales Características & Especificaciones
Key Benefits
- Quickly access internal Altera FPGA signals
- Make incremental measurements in seconds, without changing design timing
- Access up to 256 internal Altera FPGA signals for each pin dedicated to debug
- Measurement can be either in State (synchronous) or timing (asynchronous) mode
Automated Setup
- Automated import of signal names from Altera FPGA design tools
Compatibility
- Altera FPGA devices: Stratix series, Cyclone series, MAX series, APEX series, and Excalibur series
- Requires Altera Quartus II Logic Analyzer Interface
- Probing: flying lead, mictor, samtec, or soft touch probes
- Logic Analyzers: All 16900 Series, 16800 Series, 1680 Series, 1690 Series
Descripción
You rely on the insight a logic analyzer provides to understand the behavior of your Altera FPGA in the context of the surrounding system. The Keysight FPGA dynamic probe, used in conjunction with a Keysight logic analyzer provides the most effective solution for simple through complex debugging of systems incorporating Altera FPGAs.
Learn more about FPGA Design / Development Solution