Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

No replacement found for this product.

Key Features & Specifications

Timing Analysis (Asynchronous Sampling)

  • 4 GHz (250 ps) timing zoom with 64 K memory
  • 1.2 GHz / 600 MHz (half / full-channel) conventional timing with deep memory
  • 600 MHz transitional timing

State Analysis (Synchronous Sampling)

  • State clock rates up to 667 MHz
  • Data rates: up to 1066 Mb/s (Dual Sample), up to 667 Mb/s (Double Data Rate - DDR)
  • Automated threshold/sample position setup for accurate measurements on high-speed buses
  • Simultaneous eye diagrams on all channels identify problem signals quickly

Configuration Considerations

  • 68-channels per module, combine up to 5 modules for 340 channels
  • Selectable memory depths: 1 M, 4 M, 16 M, 32 M, 64 M Memory Depth Upgrade Options
  • Compatible with 90-pin logic analyzer probes. Probes are ordered separately. Keysight’s Probe Recommendations
  • Compatible with 16900 Series modular logic analyzers

Additional Capabilities

  • Comprehensive single-ended and differential signal support, threshold is adjustable from -3 V to 5 V (10 mV increments)

Description

The 16950B logic analyzer module offers the highest performance for your most demanding digital debug applications.