Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

No replacement found for this product.

Key Features & Specifications

  • Frequency range: 100 kHz to 13.6 GHz
  • Equivalent performance as N9020A-P03 & P08 for frequencies < 8.4 GHz
  • Gain: +35 dB
  • Noise figure: 10 dB (8.4 GHz to 13.6 GHz)
  • Displayed average noise level with preamp: -164 dBm (8.4 GHz to 13.6 GHz)

Description

The N9020AK MXA signal analyzer Option 313 provides a preamplifier upgrade from 3.6 GHz to 13.6 GHz on an existing analyzer. The preamplifier enhances the analyzer's ability to see small signals.