Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U1580A DMM Terminal Test Lead

Sold By:

Starting From US$ 28

Typical Configuration  

Typical Configuration

U1580A DMM terminal test lead set

  • R-51B-001-A Return to Keysight Warranty - 3 months

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Features

  • Test leads: CAT III 1000V, CAT IV 600V, 15A rating
  • Test probe (4-mm tips): CAT III 1000V, CAT IV 600V, 15A rating
  • Alligator Clips: Cat III 1000V, CAT IV 600V, 15A rating
     

Description

The Keysight U1580A test leads are compatible with the U1600A Series Handheld Digital Oscilloscope Probes and Test Leads. These test leads are used for the DMM terminal on these oscilloscopes.