Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Aucun remplacement pour ce produit.

Key Features & Specifications

  • Adds differential I/Q outputs by adding the complimentary I and Q signals to the standard single ended I/Q outputs
  • Maximizes dynamic range by minimizing common mode noise on single ended outputs

Description

Access to Differential Analog I/Q Signals

Option 1EL gives user access to differential analog I and Q output signals from the baseband generator (Options 651, 652 or 654). Differential signals provide higher dynamic range and less noise than standard single-ended analog I and Q output signals.

Typical Applications

Access to differential analog I and Q signal outputs enables development engineers to use the same signal, prior to modulation onto the carrier, for baseband design evaluation that RF engineers use.

This option can be added as a product upgrade.