Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U1562A Passive Probe, 100:1, 300 MHz, 1.2 m

Sold By:

Starting From US$ 177

Typical Configuration  

Typical Configuration

U1562A Scope probe - X100 CAT III 600V

  • R-51B-001-A Return to Keysight Warranty - 3 months

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Features

  • Safety Rating: Cat III 600V, Cat II 1000V, CAT I 3540V
  • Attenuation Ratio: 100:1
  • Frequency Range: 0 - 300 MHz
  • Input Capacitance: + 6.5 pF

Description

The Keysight U1562A passive probe is compatible with the U1600A Series Handheld Digital Oscilloscope.

 

  • Attenuation Ratio: 100:1
  • Frequency Range: 0 - 300 MHz
  • Input Capacitance: + 6.5 pF
  • Length: 1.2 m